Publish your products
DEKO TG - Wooden Glass Framed Doors
DEKO TG - Wooden Glass Framed Doors
DEKO TG - Wooden Glass Framed Doors
    DEKO
    Archived

    DEKO TG - Wooden Glass Framed Doors

    Single doors are available in module sizes from 700 x 2100 mm to 1200 x 2100 mm, double doors in size 1800 x 2100 mm. Non standard sizes are available to order. 4 or 6 mm clear toughened glass is used for the glazed sections of Deko DG glazed doors. Where specific fire or sound ratings are requried special glass can be inserted. In the standard format DEKO Doors can be delivered with approval and certification and sound classifications up to 35 dB. All doors are prefabricated, which eliminates any need for site finishing after installation. All DEKO Doors have been awarded the Danish Indoor Climate Labelling.
    Technical specification
    • Unique ref.DEKO-Doors-TG
    • Product familyDoor
    • Product groupInterior Doors
    • TypeObject (single object)
    • Date of publishing2015-02-22
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit