Publish your products
490001 TEMPOMATIC MIX 4 electronic mixer
490001 TEMPOMATIC MIX 4 electronic mixer
490001 TEMPOMATIC MIX 4 electronic mixer
    DELABIE

    490001 TEMPOMATIC MIX 4 electronic mixer

    Deck-mounted electronic basin mixer:
    230/6V plug-in mains supply.
    Reduced-stagnation solenoid valve and electronic unit integrated into the body of the mixer.
    Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm.
    Scale-resistant flow straightener.
    Duty flush (~60 seconds every 24 hours after the last use).
    Presence detection sensor at the end of the spout optimises detection.
    Chrome-plated stainless steel body.
    Cap fixed in place by 2 concealed screws.
    PEX flexibles F3/8" with stopcocks, filters and non-return valves.
    Fixing reinforced by 2 stainless steel rods.
    Anti-blocking security.
    Side temperature control lever with adjustable maximum temperature limiter.
    Suitable for people with reduced mobility.
    30-year warranty.

    Technical specification
    • Unique ref.490001
    • Product familySanitary
    • Product groupBasin mixer
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1722
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010340
    • ETIM NameElectronic tap
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Bosnia and Herzegovina
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bulgaria
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Croatia
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Cyprus
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Czech Republic
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Denmark
    Chad
    Guyana
    Haiti
    India
    Estonia
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Finland
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    France
    Djibouti
    Suriname
    Mexico
    Iraq
    Greece
    Egypt
    Uruguay
    Nicaragua
    Israel
    Hungary
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Iceland
    Eritrea
    Puerto Rico
    Jordan
    Ireland
    Eswatini
    The Bahamas
    Kazakhstan
    Italy
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Latvia
    Gabon
    United States
    Kyrgyzstan
    Lithuania
    Ghana
    Laos
    Moldova
    Guinea
    Lebanon
    Montenegro
    Guinea-Bissau
    Malaysia
    Netherlands
    Kenya
    Mongolia
    North Macedonia
    Lesotho
    Myanmar (Burma)
    Norway
    Liberia
    Nepal
    Poland
    Libya
    North Korea
    Portugal
    Madagascar
    Oman
    Romania
    Malawi
    Pakistan
    Russia
    Mali
    Palestine
    Serbia
    Mauritania
    Philippines
    Slovakia
    Morocco
    Qatar
    Slovenia
    Mozambique
    Saudi Arabia
    Spain
    Namibia
    South Korea
    Svalbard and Jan Mayen
    Niger
    Sri Lanka
    Sweden
    Nigeria
    Syria
    Switzerland
    Republic of the Congo
    Taiwan
    Ukraine
    Rwanda
    Tajikistan
    United Kingdom
    Senegal
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit