Publish your products
512051PUK Electronic, liquid or foam soap dispenser, wall-mounted, 1 litre
512051PUK Electronic, liquid or foam soap dispenser, wall-mounted, 1 litre
    DELABIE
    Archived

    512051PUK Electronic, liquid or foam soap dispenser, wall-mounted, 1 litre

    Wall-mounted electronic soap dispenser. Liquid or foam soap or hydroalcoholic gel dispenser. No manual contact: infrared cell detects hands automatically. Chrome-plated 304 stainless steel spout. No waste dose dispenser. Independent electronic housing and removable tank enable installation beneath the washbasin. Automatic soap dispenser: mains supply with 230/6V transformer. For vegetable-based liquid soap with maximum viscosity of 3,000 mPa.s or specific foam soap. Compatible with hydroalcoholic gel Total spout length: 115mm. Supplied with 1-litre tank. 30-year warranty. CE marked.
    Technical specification
    • Unique ref.512051PUK
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-03-01
    • Edition number1
    • Height (mm)37.3
    • Width (mm)37.3
    • Depth (mm)118
    Related
    • Material mainStainless steel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)749
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit