Publish your products
564005BE TEMPOFIX 3 self-supporting frame system for WCs
564005BE TEMPOFIX 3 self-supporting frame system for WCs
564005BE TEMPOFIX 3 self-supporting frame system for WCs
564005BE TEMPOFIX 3 self-supporting frame system for WCs
    DELABIE

    564005BE TEMPOFIX 3 self-supporting frame system for WCs

    Self-supporting frame system for wall-hung WCs, kit 1/2: Black powder-coated steel frame: - With large feet for fixing to load-bearing floors. - Frame height can be adjusted from 0 - 200mm (with 1m mark). - Compatible with solid walls from 10 - 120mm. - Ø 32mm flush tube with Ø 55mm connection washer. - ABS soil pipe, Ø 90mm HDPE outlet with waterproof seal, with 2 setting positions. Recessed waterproof housing: flush system without cistern, directly connected to pipework. - Compatible with TEMPOMATIC dual control and TEMPOMATIC Connect electronic WC valves. - Compatible with 230/6V mains supply. - Backflow prevention device inside the housing. - Integrated stopcock and flow rate regulation. Supplied pre-mounted. 30-year warranty. Order with control plate references 464000, 464050, 465000 or 465050.
    Technical specification
    • Unique ref.564005BE
    • Product familySanitary
    • Product groupFrame system
    • TypeObject (single object)
    • Date of publishing2022-03-16
    • Edition number1
    • Height (mm)1139
    • Width (mm)350
    • Depth (mm)509
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)14948
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Asia North America Africa South America Oceania Europe
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Belgium
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Luxembourg
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Netherlands
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Israel
    Grenada
    Ethiopia
    Samoa
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Malaysia
    Nicaragua
    Madagascar
    Maldives
    Panama
    Malawi
    Mongolia
    Puerto Rico
    Mali
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Nepal
    Saint Lucia
    Mauritius
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Pakistan
    Saint-Barthélemy
    Mozambique
    Palestine
    Sint Maarten
    Namibia
    Philippines
    The Bahamas
    Niger
    Qatar
    Trinidad and Tobago
    Nigeria
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Singapore
    U.S. Virgin Islands
    Reunion
    South Korea
    United States
    Rwanda
    Sri Lanka
    Saint Helena
    Syria
    São Tomé and Príncipe
    Taiwan
    Senegal
    Tajikistan
    Seychelles
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe