Publish your products
564005DE TEMPOFIX 3 self-supporting frame system for WCs
564005DE TEMPOFIX 3 self-supporting frame system for WCs
564005DE TEMPOFIX 3 self-supporting frame system for WCs
564005DE TEMPOFIX 3 self-supporting frame system for WCs
564005DE TEMPOFIX 3 self-supporting frame system for WCs
564005DE TEMPOFIX 3 self-supporting frame system for WCs
    DELABIE

    564005DE TEMPOFIX 3 self-supporting frame system for WCs

    Self-supporting frame system for wall-hung WCs, kit 1/2: Black powder-coated steel frame: - With large feet for fixing to load-bearing floors. - Frame height can be adjusted from 0 - 200mm (with 1m mark). - Compatible with solid walls from 10 - 120mm. - Ø 32mm flush tube with Ø 55mm connection washer. - ABS soil pipe, Ø 110mm HDPE outlet with waterproof seal, with 2 setting positions. Recessed waterproof housing: flush system without cistern, directly connected to pipework. - Compatible with TEMPOMATIC dual control or TEMPOMATIC Connect electronic WC valves. - Compatible with 230/6V mains supply. - Backflow prevention device inside the housing. - Integrated stopcock and flow rate regulation. Supplied pre-mounted. 30-year warranty. Order with control plate references 464000, 464050, 465000 or 465050.
    Technical specification
    • Unique ref.564005DE
    • Product familySanitary
    • Product groupFrame system
    • TypeObject (single object)
    • Date of publishing2021-06-30
    • Edition number1
    • Height (mm)1139
    • Width (mm)352
    • Depth (mm)509
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)14937
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011336
    • ETIM NameFront wall/built-in element wall toilet with flusher
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 19 15 11
    • OmniClass TitleFloor Mounted Tankless Toilets

    Region availability

    Asia Africa South America Oceania North America Europe
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Canada
    Germany
    Armenia
    Angola
    Bolivia
    Australia
    Costa Rica
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Greenland
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Guatemala
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Honduras
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Mexico
    British Indian Ocean Territory
    Cameroon
    Guyana
    Guam
    Nicaragua
    Brunei
    Cape Verde
    Paraguay
    Kiribati
    United States
    Cambodia
    Central African Republic
    Peru
    Marshall Islands
    China
    Chad
    Suriname
    Nauru
    Christmas Island
    Comoros
    Uruguay
    New Caledonia
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Venezuela
    New Zealand
    Georgia
    Democratic Republic of the Congo
    Niue
    Hong Kong
    Djibouti
    Norfolk Island
    India
    Egypt
    Northern Mariana Islands
    Indonesia
    Equatorial Guinea
    Palau
    Iran
    Eritrea
    Papua New Guinea
    Iraq
    Eswatini
    Pitcairn Islands
    Israel
    Ethiopia
    Samoa
    Japan
    Gabon
    Solomon Islands
    Jordan
    Ghana
    Timor-Leste
    Kazakhstan
    Guinea
    Tokelau
    Kuwait
    Guinea-Bissau
    Tonga
    Kyrgyzstan
    Kenya
    Tuvalu
    Laos
    Lesotho
    United States Minor Outlying Islands
    Lebanon
    Liberia
    Vanuatu
    Macau
    Libya
    Wallis and Futuna
    Malaysia
    Madagascar
    Maldives
    Malawi
    Mongolia
    Mali
    Myanmar (Burma)
    Mauritania
    Nepal
    Mauritius
    North Korea
    Mayotte
    Oman
    Morocco
    Pakistan
    Mozambique
    Palestine
    Namibia
    Philippines
    Niger
    Qatar
    Nigeria
    Saudi Arabia
    Republic of the Congo
    Singapore
    Reunion
    South Korea
    Rwanda
    Sri Lanka
    Saint Helena
    Syria
    São Tomé and Príncipe
    Taiwan
    Senegal
    Tajikistan
    Seychelles
    Thailand
    Sierra Leone
    Türkiye
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit