Publish your products
79230015 SECURITHERM shower panel
DELABIE

79230015 SECURITHERM shower panel

Time flow thermostatic shower panel: Anodised aluminium shower panel for wall-mounted, exposed installation. Top inlet via in-line stopcocks and conical Ø 15mm inlets. SECURITHERM thermostatic shower mixer. Adjustable temperature control from cold water up to 38°C with 1st limiter set at 38°C and 2nd limiter set at 41°C Anti-scalding safety: automatic shut-off if cold or hot water supply fails. Anti-cold showers function: automatic shut-off if hot water fails. Thermal shocks are possible. Soft-touch operation. Chrome-plated, tamperproof, scale-resistant, fixed, ROUND shower head with automatic flow rate regulation. Time flow shower valve ~30 seconds. Flow rate 6 lpm at 3 bar. Concealed fixings. Filters and non-return valves. Time flow shower panel suitable for people with reduced mobility. 30-year warranty.
Technical specification
  • Unique ref.79230015
  • Product familySanitary
  • Product groupShower panel
  • TypeObject (single object)
  • Date of publishing2017-08-01
  • Edition number1
Related
  • Material mainAluminium
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

Oceania Europe North America
Australia
Ireland
British Virgin Islands
New Zealand
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit