We are using cookies to provide our services

By using our services you agree to our use of cookies

DOS Curve Direct/Indirect White LED with Opal Acrylic Lens

Unique ref.: delray_dos_curve
Brand: Delray Lighting Incorporated
Product family: Strip Lights
Product group: LED
Date of publishing: 2019-02-01
Edition number: 1
Type: Object (single object)
Download (11)

CONSTRUCTION
• Extruded aluminum outer housing with direct/indirect white frosted acrylic diffuser.  8 ft. gray or white 18 AWG adjustable power cord and AC cables with push button grippers supplied, standard.
Specify XP for additional length (25 ft. max.).

LEDs

• Nichia Corp. NFSL757 white tight bin chips on aluminum clad boards. 90 CRI.
• W30 (3000K), W35 (3500K), and W40 (4000K) white color temperatures.
• Drivers are programmable constant current, 0–10V, 1% dimming, standard.
• Optional Lutron EcoSystem dimming driver. 

CUSTOM LUMEN OUTPUT REDUCTION
• Factory set custom reducedlumen output driver configuration. Order XL .
Specify lumens.

MOUNT
• Drivers mount remote only.
• cUL listed for dry locations only.


Material main: Aluminium
Material secondary: Acrylic
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Downlighting fixtures
UNSPSC code: 39111515
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved