We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Delta Breez GBR-CRD GreenBuilder Ceiling Radiation Damper

Unique ref.: delta-gbrcrd
Brand: Delta Electronics (Americas) Ltd.
Product family: Air Curtains
Product group: Delta Breez
Date of publishing: 2018-04-01
Edition number: 1
Type: Object (single object)
Download (4)
The damper employs a folded curtain style blade for point-of-origin control of radiant heat in a ventilation system. GBR-CRD installs horizontally in the ceiling membrane for floor/ceiling or roof/ceiling assemblies with a fire resistance rating up to and including 3 hours.
  • UL and cUL listed and exceeds UL 555C for use in 3-hour fire rated assemblies
  • Warnock-Hersey certified for use in fi re rated floor/ceiling or roof/ceiling assemblies
  • CSFM listing: 3226-0368:104
  • Meets NFPA Standards: 90A and 101
  • Meets Building Code Standards: IBC, NBC, NFPA, SBC, and UBC
  • Available for Delta Breez Ventilation Fans: GBR50, GBR50L, GBR80, GBR80L, GBR80H, GBR80HL, GBR80MHL, GBR80LED, GBR100, GBR100H and GBR100L


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
UNSPSC name: Fire protection
UNSPSC code: 4619
Uniclass 1.4 Code: JU82
Uniclass 1.4 Description: Fans
Uniclass 2015 Code: Pr_65_65_24_30
Uniclass 2015 Description: Fire dampers
CSI MasterFormat 2014 Code: 23 33 13.16
CSI MasterFormat 2014 Title: Fire Dampers
OmniClass Number: 23-33 29 23
OmniClass Title: Fire Dampers
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Application Ceiling Radiation Damper
Height 5.125 in
Length 8.75 in
Width 8.5 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 8.75 in

All BIM objects are real products from real manufacturers confirmed and approved