Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
deluxe-lighting/products/58fe196c-78b5-40fb-ac8b-cb1e545bb636
Home
Categories
Lighting
Ceiling Mounted
SPOT EYES MAXI
Available in United States
Deluxe Lighting
Follow
SPOT EYES MAXI
Embedded Maxispot. Round fixed. LED COB 7W 580lm. 3000k. External power supply. Aluminum body High brightness reflector.
Download
Specification
Specification
• LAMP 7 W / 3000K-4000K-6000K • COB o 7 W / 3000K-4000K-6000K o 12W / 3000K-4000K-6000K
Technical specification
Technical specification
Unique ref.
40710730
Product family
Downlights & Spotlights
Product group
EYES
Type
Object (single object)
Date of publishing
2021-08-26
Edition number
1
Links
Links
Product url
https://www.deluxeiluminacion.com/catalogo/
Related
Related
Material main
Aluminium
Material secondary
Glass
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
Similar products
Impact Acoustic®
Acoustic Lighting Raya
Download
Impact Acoustic®
Acoustic Volumetric Baffle Libra Light
Download
XAL
BO 45 intrack 3 lamps
4.8
(
25
)
Download
Impact Acoustic®
Acoustic Lighting Umbra Long
Download
Alcon Lighting
Linear Recessed LED Modular Track Lighting System
Download
Kohler
Bellera™ 32" chandelier
4.0
(
8
)
Download