Publish your products
Jet-Gate Folding Gate
Jet-Gate Folding Gate
    Demex AB

    Jet-Gate Folding Gate

    Jet-Gate is a motorized folding gate designed to secure entrances up to 8 meters wide. Superfast operation: adjustable operating speed from 300–1200 mm/sec High frequency use: capable of opening and closing multiple times per hour Space-efficient design: requires minimal space for gate leaf travel Certified components: manufactured using approved standard components No overhead portal: ideal for sites with tall vehicles No ground tracks: no rails in the driveway, making it suitable for heavy-duty vehicles and snow clearing Articulated arm system: ensures fast and reliable opening and closing, even in areas with heavy snow coverage Fully automatic operation 5-year warranty
    Specification
    • JETGATE DESIGN

      Swedish design

      Frame structure: 80x60mm

      Profile 25x25mm

      Posts 180x180mm

      Made of sturdy steel and GALV FE galvanized or coated with different colors

      Made with three rows of barbed wire on top to resemble nearby fence and meet insurance requirements or without as required

      STANDARD VERSION

      motorized

      cantilever design

      Grind Height 2000 mm + 3 rows of barbed wire uptill

      Standard width for double gate 4000-8000 mm.

      The gate can be supplied in single or double gate designs.

      PHOTOCELL/Loops

      Safety strips

      Magnetic

      Code lock

    Technical specification
    • Unique ref.Jet-Gate-Folding-Gate
    • Product familyGates
    • Product groupFolding gates
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City