Publish your products
Robust Industrial Pedestrian Gate
Demex AB

Robust Industrial Pedestrian Gate

The Robust Industrial Pedestrian Gate is Demex’s best-selling pedestrian access solution, designed for smooth and secure foot traffic in industrial and commercial environments. The gate can be delivered prepared for code locks or card readers, allowing controlled access and integration with existing access control systems. When connected to a pass system, it enables full monitoring of personnel presence on site. Available with a range of infill options, colour finishes, and locking systems, the gate can be adapted to meet both security requirements and architectural preferences.
Specification
  • Standard Version Locking system: C-Lock (ASSA lock) Clear opening width: 1000 mm Total height: 2250 mm Opening angle: 90° Posts: 90 × 90 × 3 mm Length: 2900 mm Gate frame: 60 × 60 × 1.5 mm steel profiles Infill profiles: 20 × 20 × 1.0 mm steel sections
Technical specification
  • Unique ref.Robust-Ganggrind
  • Product familyGates
  • Product groupSwing gate
  • TypeObject (single object)
  • Date of publishing2026-07-07
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City