Publish your products
Stark Industrial Swing Gate
Demex AB

Stark Industrial Swing Gate

The Stark Industrial Swing Gate from Demex is a robust and reliable access solution designed for industrial and high-security environments. It offers clear openings of up to 6 metres as a single-leaf gate or up to 12 metres as a double-leaf configuration, providing flexibility for a wide range of site layouts. Built with the same market-leading technology that has made Demex swing gates the preferred choice across Scandinavia, the Stark Industrial Gate delivers durability, operational stability, and long service life — trusted by customers throughout the region. Available in both manually operated and automated versions, allowing adaptation to specific project and security requirements.
Specification
  • Standard Construction Frame construction: 60 × 60 mm steel profiles Infill profiles: 25 × 25 mm steel sections Opening angle: 90° The gate is manufactured from robust structural steel and is available either hot-dip galvanized or powder-coated in any RAL colour upon request. The product is equipped with three rows of barbed wire, ensuring seamless integration with adjacent fencing systems and compliance with insurance security requirements.
Technical specification
  • Unique ref.Stark-Industrial-Swing-Gate
  • Product familyGates
  • Product groupSwing gate
  • TypeObject (single object)
  • Date of publishing2026-06-03
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City