We are using cookies to provide our services

By using our services you agree to our use of cookies

Foursteel - Design Collection - Radiador Eléctrico Black Diamond

Unique ref.: 327650__0
Brand: BIMobject (Demo)
Product family: Heating products
Product group: Electric wall radiator
Width (mm): 1200
Height (mm): 1500
Depth (mm): 130
Date of publishing: 2012-07-05
Edition number: 1
Type: Object (single object)
This product is suitable for handicapped


Material main: Steel
Material secondary: Steel
Designed in: Portugal
Manufactured in: Portugal

BIMobject Category: Electronics - Appliances
IFC classification: Furniture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

All BIM objects are real products from real manufacturers confirmed and approved