We are using cookies to provide our services

By using our services you agree to our use of cookies

BIMscript Table Example

Unique ref.: bimscriptexample
Brand: BIMobject (Demo)
Product family: Furniture
Product group: Storage
Date of publishing: 2015-05-05
Edition number: 2
Type: Object (single object)
Download (9)

Table with files created with BIMscript

Includes different sizes, colours of the legs and materials.

Please check the 3D preview as well! 

Now there is something here


Material main: Wood
Material secondary: Laminate
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-31-77
Uniclass 2.0 Description: Shelves And Storage Units
NBS Reference Code: 31-77
NBS Reference Description: Shelves And Storage Units
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden
North America
  • United States
South America
  • Brazil

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.AssettIdentifier hej

All BIM objects are real products from real manufacturers confirmed and approved