Unique ref.: | Deck-Bamboo |
---|---|
Brand: | BIMobject (Demo) |
Product family: | Furniture |
Product group: | Seating |
Width (mm): | 120 |
Height (mm): | 18 |
Depth (mm): | 1960 |
Date of publishing: | 2012-03-03 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.pavitabua.com/decks.htm |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.nexans.se/eservice/Sweden-sv_SE/navigate_212804/H05VV5_F_RKKR_3... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/demo/product/deck-bamboo
Material main: | Wood |
---|---|
Material secondary: | Wood |
Designed in: | Portugal |
Manufactured in: | Portugal |
BIMobject Category: | Furniture - Other Furniture |
---|---|
IFC classification: | Covering |
UNSPSC name: | Power Generation and Distribution Machinery and Accessories |
UNSPSC code: | 26 |
BIMobject®