We are using cookies to provide our services

By using our services you agree to our use of cookies

BIMscript & LENA Bookcase Example

Unique ref.: lena-bookcase-example
Brand: BIMobject (Demo)
Product family: Furniture
Product group: Storage
Date of publishing: 2015-03-01
Edition number: 1
Type: Object (single object)
Download (4)
Bookcase with files created with BIMscript & LENA

Please check the 3D preview as well!


Material main: Mosaic
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2.0 Code: PR-31-77
Uniclass 2.0 Description: Shelves And Storage Units
NBS Reference Code: 31-77
NBS Reference Description: Shelves And Storage Units
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden
North America
  • United States
South America
  • Brazil

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 23234
COBie.Component.Description description

All BIM objects are real products from real manufacturers confirmed and approved