We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BIMobject live Mosquito demo Container

Unique ref.: live_mosquito_container
Brand: BIMobject (Demo)
Product family: Site
Product group: Construction
Width (mm): 12190
Height (mm): 2591
Depth (mm): 2438
Date of publishing: 2014-10-23
Edition number: 3
Type: Object (single object)
Download (2)
This is a technical demostration of an object created in the server environment in WEB GL and then automatically created a BIM object. Technology used is BIMobject® Mosquito™


Material main: Brass
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 30480

BIMobject Category: Construction - Site Construction
IFC classification: Building Element Proxy
UNSPSC name: Construction and maintenance support equipment
UNSPSC code: 3019
Uniclass 1.4 Code: L
Uniclass 1.4 Description: Construction Products
Uniclass 2.0 Code: PR-XX
Uniclass 2.0 Description: Construction Aids
NBS Reference Code: XX
NBS Reference Description: Construction Aids
OmniClass Number: 23-15 15 15
OmniClass Title: Wall Cladding Panels
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
Depth 100 mm

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic ID 123456

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Created By matthew@bimobject.com
Material Steel

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec https://www.rtcevents.com/blog/?p=4391

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 100
Created By matthew@bimobject.com
Description I am a metal box
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Category Site Work
Colour Grey
Created By matthew@bimobject.com
Description I am a metal box
Finish Steel
Manufacturer BIMobject
Material Steel
Model Number 12345

System Family Properties

MaterialProperties

Name Value
Density 100

SystemFamilyProperties

Name Value
Density 100

All BIM objects are real products from real manufacturers confirmed and approved