Publish your products
Fek1

Fek1

  • Derin collections characteristics are founded on simplicity with well-defined lines, giving a sense of movement that integrates modern and fast urban lifestyles ¨C suitable for both home and office environments.
  • During the past 5 years, the company has placed a major emphasis on developing Derin furniture collection. In these past years, we have participated in major exhibitions at internationally renowned organizations such as Milan Design Week and ICFF New York displaying our latest innovations.
  • Derin collections strategic philosophy is quite clear in that all the products in the collection share the same characteristics and spirit. However, each design can stand on its own and do not necessarily have to be evaluated as a series or group. Observing the designs within the collection, it must be clear that the essence of these designs reflect the period they were created in. Derin places an emphasis on developing new designs every year and strives to develop and
Technical specification
  • Unique ref.derinfek1
  • Product familyFurniture
  • Product groupArmchairs
  • TypeObject (single object)
  • Date of publishing2014-04-10
  • Edition number1
  • Height (mm)115
  • Width (mm)660
  • Depth (mm)100
Related
  • Material mainMetal
  • Material secondaryFabric
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit