Publish your products
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP
ANNÉES FOLLES - WALL LAMP

    ANNÉES FOLLES - WALL LAMP

    The wall lamp Années Folles, with its delicate Art Deco design, provides optimum, intimate lighting with its lampshade in diffusing white fabric enhanced by a graphic black border. With no markings on the bottom plate, the matt gold finish makes a perfect light reflector. This space-saving vintage wall light is ideal for use in circulation areas or at the head of a bed. The Année Folle wall light comes in three different border finishes.

    Specification
    • Design: Part de Rêve

      3 Standard finishes available / Custom made colors possible

      With our without numbers or symbols

      Dimensions : L. 16 x l. 8 x H. 35 cm / L. 6.3” x l. 3.2” x H. 13.8”
      Materials :
      Fabric, steel, gold plexiglass plate


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 11x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 50 mm et H. Max 90 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 X Max 8 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.5’’

    Technical specification
    • Unique ref.annees-folles-wall-lamp
    • TypeObject (single object)
    • Date of publishing2025-01-22
    • Edition number1
    • Height (mm)350
    • Width (mm)160
    • Depth (mm)80
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City