Publish your products
COUTURE- FLOORLAMP XXL
COUTURE- FLOORLAMP XXL
COUTURE- FLOORLAMP XXL
COUTURE- FLOORLAMP XXL
COUTURE- FLOORLAMP XXL

    COUTURE- FLOORLAMP XXL

    The extra-large XXL Couture floor lamp can be used to add a generous amount of complementary lighting, with lots of personality and chic to your decor. It features an elegant and refined one-metre shade in the shape of a bow tie in diffusing white fabric, with a decorative insert adorned with a houndstooth pattern and a black textile cord. Available in three standard colours, all edged in black.

    Specification
    • Design: Emmanuelle Legavre

      3 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 100 x l. 36 x H. 200 cm / L. 39.4’’ x l. 14.2’’ x H. 78.7’’

      Materials : Fabric, lacquered steel, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 2 X Max 60 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 2 X Max 60 W - Not included

    Technical specification
    • Unique ref.couture-floorlamp-xxl
    • TypeObject (single object)
    • Date of publishing2024-11-25
    • Edition number1
    • Height (mm)2000
    • Width (mm)1000
    • Depth (mm)360
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9.5
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit