Publish your products
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT
COUTURE - TABLE LAMP PETIT

    COUTURE - TABLE LAMP PETIT

    The Petit Couture lamp can be used as a bedside lamp, desk lamp or simply as a mood lamp, and will add plenty of personality and chic to your decor. The lamp features an elegant, refined shade in the shape of a diffused white and black fabric bow tie and a yellow textile cord. Available in two lamp sizes and three standard colours.

    Specification
    • Design: Emmanuelle Legavre

      3 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 32 x l. 15 x H. 39 cm / L. 12.6’’ x l. 5.9’’ x H. 15.4’’

      Materials : Fabric, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 X Max 40 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 40 W - Not included

    Technical specification
    • Unique ref.couture-table-lamp-petit
    • TypeObject (single object)
    • Date of publishing2025-07-29
    • Edition number1
    • Height (mm)390
    • Width (mm)320
    • Depth (mm)140
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City