Publish your products
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE
EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE

    EAU DE LUMIÈRE - PENDANT LIGHT MOYEN RECTANGLE

    A tribute to the world of perfume, the refined design of the Moyen Rectangle Eau de lumière suspension lamp has a highly sculptural shape that stands out thanks to its noble materials. Adjustable in height and width, this pendant allows you to move the lampshade away from the power supply. The metal shade is covered in black fabric on the outside and gold on the inside, and houses an integrated LED system that backlights the inside. It is adorned with genuine solid natural oak side inserts and gold fabric power cords. Available in a version highlighted with white Carrara marble.

    Specification
    • Design: Davide Oppizzi

      2 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 60 x l. 14 x H. 150 cm / L. 23.6’’ x l. 5.5’’ x H. 59.1’’

      Materials : Fabric, white marble of Carrare or solid oak, colored textile cord, steel cable.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz (on request)
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 12 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 12 W

    Technical specification
    • Unique ref.eau-de-lumiere-pendant-light-moyen-rectangle
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)1500
    • Width (mm)600
    • Depth (mm)140
    Related
    • Material mainFabric
    • Material secondaryMarble
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6.1
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City