Publish your products
KIMONO - LARGE FLOOR LAMP
KIMONO - LARGE FLOOR LAMP
KIMONO - LARGE FLOOR LAMP
KIMONO - LARGE FLOOR LAMP

    KIMONO - LARGE FLOOR LAMP

    Inspired by the traditional Japanese style of clothing, the Grand Kimono Floor Lamp will bring a unique aesthetic to your home with its generous proportions. Hiding and revealing light at the same time, this floor lamp is ideal for providing additional decorative lighting in a corner of your living room, bedroom or office! The lampshade is made up of four conical modules in white cream and
    light brown coloured linen fabric, with black edging, and allows the light to shine through, creating an elegant and harmonious atmosphere. Available in two sizes and four standard lampshade colours.

    Specification
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 50 x l. 50 x H. 166 cm / L. 19.7” x l. 19.7” x H. 65.4”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.kimono-large-floor-lamp
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    • Height (mm)1660
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City