Publish your products
LIGHTBOOK - PENDANT LIGHT GRAND
LIGHTBOOK - PENDANT LIGHT GRAND
LIGHTBOOK - PENDANT LIGHT GRAND

    LIGHTBOOK - PENDANT LIGHT GRAND

    A minimalist, curved and soft silhouette for this discreet, practical and elegant pendant.

    The large Lightbook pendant is ideal for narrow spaces and provides an intimate, refined light with its white diffusing fabric shade with black borders. This small luminaire is ideal for highlighting paintings or accentuating a bright corridor. This contemporary pendant has a pure design that allows you to multiply the number of light points.

    Lightbook pendant lights can be combined with the bookcase lamp version to slide under your favourite books.

    Specification
    • Design: Emmanuelle Legavre

      3 Standard finishes available / Custom made colors possible

      Dimensions : 
      Ø 14 x H. 119 cm / 

      Materials : Fabric, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 X Max 15 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W - Not included

    Technical specification
    • Unique ref.lightbook-pendant-light-grand
    • TypeObject (single object)
    • Date of publishing2025-07-29
    • Edition number1
    • Height (mm)1190
    • Width (mm)140
    • Depth (mm)140
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City