Publish your products
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL
LUXIOLE - FLOOR LAMP XXL

    LUXIOLE - FLOOR LAMP XXL

    Inspired by the faceted shape of the Italian cafetière, Luxiole is a full-bodied collection for those who love naturalness and simplicity. This ingenious XXL floor lamp is articulated and has an exceptional height and an oversized lampshade. Thanks to its wide range of adjustment, it provides central lighting. It's ideal for spacious rooms. It seems to come alive and become an animal. The fabric shade, black on the outside and white on the inside, is complemented by a beechwood base and handle, and a black twisted textile cord.

    Specification
    • Design: Kristian Gavoille

      5 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 157 x l. 66 x H. 225 cm / L. 61.8’’ x l. 26.0’’ x H. 88.6’’ (textile cord : 2 m)
      Materials :
      Fabric, solid beech, cast aluminium, lacquered steel, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED Globe

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 8 W LED - Not included
      Recommended type of bulb : LED Globe

    Technical specification
    • Unique ref.luxiole-floor-lamp-XXL
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)2250
    • Width (mm)1570
    • Depth (mm)660
    Related
    • Material mainFabric
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)11.7
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City