Publish your products
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND
LUXIOLE - PENDANT LIGHT GRAND

    LUXIOLE - PENDANT LIGHT GRAND

    Inspired by the faceted shape of the Italian cafetière, Luxiole is a full-bodied collection for those who love naturalness and simplicity. The octagonal lampshade of the Grand Luxiole suspension focuses the light and marks the space with a geometric touch. Providing warm lighting, this pendant is ideal above a table or in the centre of the room of your choice. You can create a composition of several hanging lamps with different sizes of lampshade to give your space a more rhythmic feel. Suspended by a light pink textile cord, the shade is made from green fabric with a salmon border on the outside and white on the inside, with a solid beech handle. Available in three shade sizes.

    Specification
    • Design: Kristian Gavoille

      5 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 40 x l. 40x H. 265 cm / L. 15.7’’ x l. 15.9’’ x H. 104.3’’ (textile cord : 2 m)
      Materials :
      Fabric, solid beech, cast aluminium, lacquered steel, colored textile cord.


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED Globe

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 8 W LED - Not included
      Recommended type of bulb : LED Globe 

    Technical specification
    • Unique ref.luxiole-pendant-light-grand
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)2650
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainFabric
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City