Publish your products
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT
MOON - SMALL PENDANT LIGHT

    MOON - SMALL PENDANT LIGHT

    The Petit Moon pendant, inspired by the purity of the full moon, brings a touch of contemplative softness to your spaces. Ideal for a bedroom, living room or any cosy space, this pendant light adds an airy touch to create a warm, harmonious atmosphere. On its own, installed as part of an unstructured multiple composition or in a line, Moon pendant lights offer a wealth of scenic possibilities. Its diffusing lampshade in textured white-cream linen, circular in shape with an undulating volume, makes every angle of view of these pendant lights particularly interesting. Available in 3 sizes and 4 colours.

    Specification
    • Design: Jette Scheib

      4 Standard finishes available / Custom made colors possible

      Dimensions :
      L.35 x l.13 x H. 238cm / L. 13.8” x l. 5.1” x H. 93.7

      Materials : Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W LED equiv. 100 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1x Max 15 W LED equiv. 100 W - Not included


    Technical specification
    • Unique ref.moon-small-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-07-28
    • Edition number1
    • Height (mm)2380
    • Width (mm)350
    • Depth (mm)130
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City