Publish your products
MOZAIK - CHANDELIER TRIO 2X2
MOZAIK - CHANDELIER TRIO 2X2
MOZAIK - CHANDELIER TRIO 2X2
MOZAIK - CHANDELIER TRIO 2X2
MOZAIK - CHANDELIER TRIO 2X2
MOZAIK - CHANDELIER TRIO 2X2

    MOZAIK - CHANDELIER TRIO 2X2

    Mozaik is an architectural collection, its geometric design inspired by mosaics, its slender, hexagonal fabric shades falling like a meteor shower, multiplying the points of light. The Trio 2x2 Mozaik chandelier sculpts the space, adding a strong graphic touch with its textile cords forming diamonds. This highly decorative ambient light is ideal for adorning your entrance, stairwell or any living space. Comprising 3 panels of light measuring 1 metre each, arranged in a triangular prism, this contemporary chandelier with its remarkable design provides subdued light, backlighting the interior colour of the shades. Supplied with 15 x 3.5 W GU4 LED bulbs. Mozaik chandeliers are available in several models and five standard colours, with the height to suit your space.

    Specification
    • Design: Davide Oppizzi

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 90 x l. 78 x H. 155 cm / L. 35.4’’ x l. 30.7’’ x H. 80.7’’
      Materials :
      Fabric, brushed brass, lacquered steel, fiber glass, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220 - 240 V 50/60 Hz
      Socket : GU4
      LED bulb : 15 x Max 3,5W - Included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : GU4
      LED bulb : 15 x Max 3,5W - Included


    Technical specification
    • Unique ref.mozaik-chandelier-trio-2x2
    • TypeObject (single object)
    • Date of publishing2025-04-09
    • Edition number1
    • Height (mm)1550
    • Width (mm)900
    • Depth (mm)780
    Related
    • Material mainFabric
    • Material secondaryBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)22.1
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City