Publish your products
MOZAIK - PANEL 1X5
MOZAIK - PANEL 1X5
MOZAIK - PANEL 1X5
MOZAIK - PANEL 1X5
MOZAIK - PANEL 1X5
MOZAIK - PANEL 1X5

    MOZAIK - PANEL 1X5

    Mozaik is a collection that's both architectural and modular. Its geometric design is inspired by mosaics, and its slender, hexagonal fabric shades fall like a meteor shower, multiplying the points of light. The 1x5 Mozaik panel sculpts space and creates a luminous surface. It adds a strong graphic touch with its textile cords forming diamonds. Both a luminaire and a divider panel, it can also be installed against a wall. Made up of 5 high modules, this contemporary panel with its remarkable design provides subdued light, backlighting the interior colour of the shades. Supplied with 5 GU4 3.5 W LED bulbs. Available in three standard sizes and five standard colours. Other sizes on request.

    Specification
    • Design: Davide Oppizzi

      5 Standard finishes available / Custom made colors possible

      Dimensions : L. 45 x l. 5 x H. 280 cm / L. 17.7’’ x l. 2.0’’ x H. 110.2’’
      Materials :
       Fabric, brushed brass, lacquered aluminium, fiber glass, colored textile cord.

      EUROPE / INTERNATIONAL

      Tension (V) : 220 - 240 V 50/60 Hz
      Socket : GU4
      LED bulb : 5 x Max 3,5W - Included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : GU4
      LED bulb : 5 x Max 3,5W - Included


    Technical specification
    • Unique ref.mozaik-panel-1x5
    • TypeObject (single object)
    • Date of publishing2025-04-09
    • Edition number1
    • Height (mm)2800
    • Width (mm)450
    • Depth (mm)160
    Related
    • Material mainFabric
    • Material secondaryBrass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5.8
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City