Publish your products
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10
NUAGE - SMALL CHANDELIER 10

    NUAGE - SMALL CHANDELIER 10

    This magnificent floating chandelier seems to sail through the air thanks to its nomadic, poetic spirit. The triangular, rounded shades in the Nuage collection resemble the prow of a boat, with a timeless, universal design.
    This modular chandelier is adjustable in height and diameter: attached to steel cables, the lampshades can be raised or lowered using a plungerat the top. Our workshop adjusts the lengths of cable and cord according to the dimensions of your interior, to make a made-to-measure ready-to-install chandelier.
    Its lighting creates a very special effect, cutting through the space in an architectural way.

    Specification
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Dimensions : Ø 124 x H. 130 cm / Ø 52.8” x H. 51.2”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E14
      Bulb : 10x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 10 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-chandelier-10-small
    • TypeObject (single object)
    • Date of publishing2025-03-28
    • Edition number1
    • Height (mm)1300
    • Width (mm)1240
    • Depth (mm)1240
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4.4
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City