Publish your products
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT
NUAGE - XL NOMADIC PENDANT LIGHT

    NUAGE - XL NOMADIC PENDANT LIGHT

    The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Entirely made in France, Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability.
    The pendant wall light Grand Nuage is ideal for use at the head of a bed or in a living room. This practical wall light allows the lamp to be moved away from the electrical outlet. Suspended from an adjustable 2m steel cable, the height of the shade is adjustable.
    The simplicity and purity of its lines bring elegance and lightness to your project.

    Specification
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible

      Total dimensions : Adjustable
      Lampshade
      dimensions : L. 60 x l. 60 x H. 35 cm / L. 23.6” x l. 23.6” x H. 13.8”
      Materials :
      Fabric or lacquered, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 100 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-nomadic-pendant-lamp-XL
    • TypeObject (single object)
    • Date of publishing2025-04-02
    • Edition number1
    • Height (mm)350
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City