Publish your products
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT
NUAGE - XL PENDANT LIGHT

    NUAGE - XL PENDANT LIGHT

    The Nuage pendant light, in its simplest form, is ideal as the main light in any type of space because of its lightness. Its lighting
    creates a special light that gives structure to the space. The Nuage collection, with its triangular, rounded lampshade resembling the prow of a boat, has a timeless, universal design. Entirely made in France, Nuage is DESIGNHEURE's best-selling collection, thanks to its great adaptability.

    Specification
    • Design: Hervé Langlais

      5 Standard finishes available / Custom made colors possible


      Dimensions : L. 60 x l. 60 x H. 238 cm / L. 23.6” x l. 23.6” x H. 93.7’’
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-pendant-light-XL
    • TypeObject (single object)
    • Date of publishing2025-04-02
    • Edition number1
    • Height (mm)2380
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City