Publish your products
NUAGE - XXL PENDANT LIGHT
NUAGE - XXL PENDANT LIGHT

    NUAGE - XXL PENDANT LIGHT

    The XXL Nuage pendant is ideal for main lighting in all types of space, but particularly in large areas. For a comfortable diffusion of light, this very large suspension is fitted with an inner diffuser in satin opal acrylic. It consists of a voluminous shade in diffusing white fabric edged with black braid at the top and bottom, suspended by a decorative black textile cord and three steel cables that are fixed to the ceiling on a white lacquered triangular steel hook. The Nuage collection, made entirely in France, has a timeless, universal design with a rounded, triangular shade that resembles the prow of a boat.

    Specification
    • Design: Hervé Langlais

      One standard finish


      Dimensions : L. 116 x l. 116 x H. 270 cm / L. 45.7’’ x l. 45.7’’ x H. 106.3’’
      Materials :
      Fabric or lacquered, lacquered steel, satin opal acrylic glass, colored textile cord, steel cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 4 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 4 x Max 60 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.nuage-pendant-light-XXL
    • TypeObject (single object)
    • Date of publishing2025-04-07
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City