Publish your products
NUAGE - XXL PENDANT LIGHT FLAT

NUAGE - XXL PENDANT LIGHT FLAT

The XXL Flat Nuage pendant is ideal for main lighting in all types of space, but particularly in large areas. For comfortable light distribution, this very large suspension lamp is fitted with an inner diffuser in opal satin acrylic. It consists of a voluminous shade in diffusing white fabric edged with black borders at the top and bottom, suspended by a decorative black textile cord and three steel cables that are fixed to the ceiling on a white lacquered triangular steel ceiling rose. The Nuage collection, made entirely in France, has a timeless, universal design with a rounded, triangular shade that resembles the prow of a boat.

Specification
  • Design: Hervé Langlais

    One standard finish


    Dimensions : L. 116 x l. 116 x H. 245 cm / L. 116 x l. 116 x H. 245 cm
    Materials :
    Fabric or lacquered, lacquered steel, satin opal acrylic glass, colored textile cord, steel cable

    EUROPE / INTERNATIONAL

    Tension (V) : 220-240 V 50/60 H - 100-127 V 50/60 Hz
    Socket : E27
    Bulb : 4 x Max 60 W - Not included
    Recommended type of bulb : LED bulb

    USA / CANADA

    Tension (V) : 100-127 V 60 Hz
    Socket : E26
    Bulb : 4 x Max 60 W - Not included
    Recommended type of bulb : LED bulb

Technical specification
  • Unique ref.nuage-pendant-light-XXL-flat
  • TypeObject (single object)
  • Date of publishing2025-04-07
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryLighting - Pendant

Region availability

Europe Oceania North America
Åland Islands
Australia
Canada
Andorra
New Zealand
United States
Austria
Belgium
Croatia
Cyprus
Denmark
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Iceland
Ireland
Isle of Man
Italy
Jersey
Luxembourg
Malta
Monaco
Netherlands
Norway
Portugal
San Marino
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
United Kingdom
Vatican City