Publish your products
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE
ONDINE - ACOUSTIC PENDANT LIGHT GRANDE

    ONDINE - ACOUSTIC PENDANT LIGHT GRANDE

    This sustainable acoustic suspension is made of biodegradable 100% merino French wool felt, ideal for dressing up noisy spaces.

    Inspired by mythology, Ondine symbolizes the fluid grace of water. The name reflects the poetry of a luminaire with light blue and red wine felt waves that unfurl through space in an undulation, absorbing unwanted noise.
    Available in 2 sizes and 2 colour combinations. (Custom-made, please consult us)

    Specification
    • Design: Part de rêve

      3 Standard finishes available 

      Dimensions : L.55 x l.48 x H. 271cm / L. 21.7’’ x l. 18.9’’ x H. 106.7’’
      Materials : 
      Natural 100% merino felted wool, biodegradable, no chemical additives, paper lampshade
      woven from cotton textile threads, lacquered steel, colored textile cord.


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 96mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 x Max 25 W LED équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.8"mm

    Technical specification
    • Unique ref.ondine-acoustic-pendant-light-grande
    • TypeObject (single object)
    • Date of publishing2025-07-16
    • Edition number1
    • Height (mm)870
    • Width (mm)550
    • Depth (mm)480
    Related
    • Material mainFibre-felt
    • Material secondaryPaper
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4.6
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City