Publish your products
REEF - LARGE PENDANT LIGHT
REEF - LARGE PENDANT LIGHT
REEF - LARGE PENDANT LIGHT
REEF - LARGE PENDANT LIGHT
REEF - LARGE PENDANT LIGHT
REEF - LARGE PENDANT LIGHT

    REEF - LARGE PENDANT LIGHT

    The Grand Reef pendant lamp diffuses a soft, harmonious light. Its contemporary, sculptural design adds originality and graphic elegance to any space. This pendant is ideal for lighting a bedroom, dining room or living room, and can be assembled in clusters to accentuate the decorative effect. It consists of a large lampshade in diffusing white fabric, with a black band and circular side panels, suspended from a circular black lacquered steel ceiling rose by a black textile cord. Inspired by the shapes of coral reefs and the aquatic world, the Reef collection's organic symmetry evokes shapes that are half-animal, half-plant.

    Specification
    • Design: Jette Scheib

      3 Standard finishes available / Custom made colors possible

      Dimensions : L. 53 x l. 49 x H. 263 cm / L. 20.9” x l. 19.3” x H. 103.5”
      Materials :
      Fabric or lacquered, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 80 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1x Max 25 W équiv. 150 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 3.1”

    Technical specification
    • Unique ref.reef-large-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-02-14
    • Edition number1
    • Height (mm)2630
    • Width (mm)530
    • Depth (mm)490
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City