Publish your products
SHIELD - CEILING LAMP 10 MIXED SHIELD GM
SHIELD - CEILING LAMP 10 MIXED SHIELD GM
SHIELD - CEILING LAMP 10 MIXED SHIELD GM

    SHIELD - CEILING LAMP 10 MIXED SHIELD GM

    Ideal for lighting spaces with low ceilings thanks to its compact size, the ceiling light 10 Mixed Shield GM diffuses a beautiful indirect light in an original way, forming a halo of light around the shades. This 30cm-high ceiling light will light up your rooms effectively and
    attractively, like a decorative ceiling rose. It is made up of 10 lampshades (5 large and 5 medium) in diffusing white fabric with black borders, supplied by black textile cords to a round ceiling rose in black lacquered steel.
    The Shield collection is inspired by the shape of the Zulu African shield, representing a symbol, protection and a highly graphic ornament.

    Specification
    • Design: Jette Scheib

      2 Standard finishes available / Custom made colors possible

      Dimensions : ø 205 x H. 30 cm / Ø 80.7” x H. 11.8”
      Materials :
      Fabric or lacquered, lacquered steel and aluminium, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : 5x E27- 5x E14
      Bulb : 5 x Max 25 W équiv. 150 W - 5 x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : 5 x E27 - 5 x E12
      Bulb : 5 x Max 25 W équiv. 150 W - 5 x Max 15 W LED équiv. 100 W - Not included
      Recommended type of bulb : LED bulb

    Technical specification
    • Unique ref.shield-ceiling-lamp-10-mixed-GM
    • Date of publishing2025-03-05
    • Edition number1
    • Height (mm)300
    • Width (mm)2050
    • Depth (mm)2050
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City