Publish your products
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT
TWIGGY - PENDANT LIGHT

    TWIGGY - PENDANT LIGHT

    A must-have for any small, narrow or vertical space, this pendant fits perfectly into a hotel room, a restaurant, a shop window or even corridors, niches and entrances... Pendant lights can be grouped together to create graphic compositions that add rhythm to spaces. The pendant consists of a copper-coloured glittering steel armature framing the shade in diffused white fabric, suspended by a black textile cord, and a black ceiling rose.The Twiggy collection, with its slim, minimalist and elegant design, plays with contrasts, colours and geometry, taking its inspiration from modern artists, where colour becomes a motif in its own right.

    Specification
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 12,5 x l. 12 x H. 251 cm / L. 4.9” x l. 4.7’’ H. 98.8”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm x H. Max120mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.7’’ x H. Max 4.7’’

    Technical specification
    • Unique ref.twiggy-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-01-27
    • Edition number1
    • Height (mm)2510
    • Width (mm)125
    • Depth (mm)120
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City