Publish your products
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP
TWIGGY - TABLE LAMP

    TWIGGY - TABLE LAMP

    The Twiggy table lamp reinvents the balance between material and structure, offering a presence that is as sculptural as it is functional. The diffusing japanese white paper effect lampshade seems to float inside the rounded black textured painted steel frame, creating an illusion of lightness and movement. Each angle of view reveals a new perspective, transforming the light into a subtle, modern work of art.

    This table lamp is ideal for use on a console, bedside table or any other type of furniture, providing a decorative and modern light source!

    Specification
    • Design: Part de rêve

      4 Standard finishes available / Custom made colors possible

      Dimensions : L.18,5 x l.14,5 x H. 47cm / L. 7.3” x l. 5.7’’ H. 18.5”
      Materials :
      Fabric, textured painted steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 70 mm

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 15 W LED - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.8’’

    Technical specification
    • Unique ref.twiggy-table-lamp
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    • Height (mm)470
    • Width (mm)185
    • Depth (mm)145
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City