We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Easy Collection Console Stainless Tube 1000x2500

Unique ref.: EasyCollectionConsoleStainlessTube1000x2500
Brand: Designtak
Product family: Easy Collection
Product group: Console Stainless Tube
Width (mm): 2500
Height (mm): 770
Depth (mm): 1000
Date of publishing: 2018-12-18
Edition number: 1
Type: Object (single object)
Download (11)

Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of Glass and stainless steel. Småland craft with a timeless design suitable for all building types. Available in three different type of glas. Width: 1500 mm, 2000 mm and 2500 mm

ADVANTAGES One of the most maintenance-free entrance roofs of glass and stainless steel. Craft-built. Follows the building standards and the CE marking according EN1090-3

Width (mm): 2500 
Depth (mm): 1000
Color: Silvermetallic, Black, Warm White and Brushed stainless steel
Guarantee: five years 
Height (mm): 710 
Materials: Glass/Aluminium stainless steel


Material main: Glass
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 78

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L3825
Uniclass 1.4 Description: Roof for external spaces
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
OmniClass Number: 23-13 35 25 11
OmniClass Title: Prefabricated Shell Roofs
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Entrance Canopies
Core Material Stainless Steel
Covering Type Glas
Height 770 mm
Weight per Square 31 kg
Width 2500 mm

All BIM objects are real products from real manufacturers confirmed and approved