We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Angled 2100

Unique ref.: Angled2100
Brand: Designtak
Product family: Standard
Product group: Angled
Width (mm): 2100
Height (mm): 550
Depth (mm): 900
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (11)
Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of sheet metal built on a sturdy aluminum frame. This model also has recessed spotlights in the ceiling. Småland craft with a timeless design suitable for all building types. Available in six different colors, all with ceiling in white lacquered aluminum sheet. In width: 1600 mm and 2100 mm

ADVANTAGES
Integrated gutter with drainage to the right or left.
Optional spotlights.
One of the most maintenance-free entrance roofs of sheet metal.
Craft-built.
Follows the building standards and the CE marking according EN1090-3

Width (mm): 2100
Depth (mm): 900
Color: Black, Silver Metallic, Dark Gray, Warm white
Dark Silver Metallic, Dark Red, Maroon, Aluminium zinc, Rheinzink
Guarantee: five years
Height (mm): 550
Materials: plate / aluminum frame
Optional spotlights: 2 pcs


Material main: Sheet metal
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 30

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L3825
Uniclass 1.4 Description: Roof for external spaces
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
OmniClass Number: 23-13 35 25 11
OmniClass Title: Prefabricated Shell Roofs
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Entrance Canopies
Colour Silver metallic ; Aluminium zinc ; Black ; Dark silver metallic ; Dark grey ; Maroon ; Dark red ; Raw zinc ; Warm white
Core Material Aluminium
Covering Type Steel sheet
Height 550 mm
Installation Method Screw
Width 2100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Silver metallic ; Aluminium zinc ; Black ; Dark silver metallic ; Dark grey ; Maroon ; Dark red ; Raw zinc ; Warm white

All BIM objects are real products from real manufacturers confirmed and approved