Unique ref.: | sunworker |
---|---|
Brand: | Dickson Constant |
Product family: | Solar Protection |
Product group: | Screen |
Width (mm): | 3000 |
Depth (mm): | 0.42 |
Date of publishing: | 2017-10-11 |
Edition number: | 1 |
Type: | Showcase (model) |
Available in 20 plain colors and 2 width (150 and 300 cm)
- Composition : 50% polyester high tenacity - 50% PVC
- Finish : Double-sided PVC coating
- weight : 300 gr/sqm
- thickness : 0.42 mm
- FR classification : M1, B1, Bs2d0
- Greenguard Gold certified
- Guarantee : 5 years
RECOMMENDED USE
- Vertical blind / Screen
- Screen pergola
- Velum
- Conservatory blind
- Shade sail
- Acoustic panel
- Stretched wall
- Stretched ceiling
Product url: | https://www.dickson-constant.com/en/UK/solar-protection/sunworker |
---|---|
Installation instructions: | https://www.dickson-constant.com/fr/prescription |
COBie Product Data Sheet: | |
Product certification: | https://www.dickson-constant.com/fr/prescription |
Technical description: | https://www.dickson-constant.com/fr/prescription |
Instruction video: | https://www.youtube.com/watch?v=3ll6VAoctno |
GTIN code: | 39219060 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/dickson-constant/product/sunworker
Material main: | Polyester |
---|---|
Material secondary: | PVC |
Designed in: | France |
Manufactured in: | France |
Weight Net (Kg): | 300 |
BIMobject Category: | Windows - Blinds |
---|---|
IFC classification: | Object |
UNSPSC name: | Window screens |
UNSPSC code: | 30171614 |
Uniclass 1.4 Code: | L422 |
Uniclass 1.4 Description: | Blinds |
Uniclass 2.0 Code: | PR-58-08 |
Uniclass 2.0 Description: | Blinds And Shading Devices |
Uniclass 2015 Code: | Pr_30_59_07 |
Uniclass 2015 Description: | Blinds and shading devices |
NBS Reference Code: | 58-08 |
NBS Reference Description: | Blinds And Shading Devices |
CSI MasterFormat 2014 Code: | 13 31 00 |
CSI MasterFormat 2014 Title: | Fabric Structures |
OmniClass Number: | 23-17 21 13 11 |
OmniClass Title: | Window Blinds |
Name | Value |
---|---|
Cloth | Polyester 50% ; PVC 50% |
Cover (Y/N) | True |
Integral Finish | Coated fabric |
Length | 300 mm — 6000 mm |
Material | Polyester ; PVC |
Method Of Operation | Manual ; Monitored |
Shutter Width | 300 mm — 6000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 300 mm — 6000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polyester ; PVC |
BIMobject®