Publish your products
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing
TRX Vinyl Deck Railing

    TRX Vinyl Deck Railing

    Classic meets cutting-edge. Character meets strength. Showpiece meets structure. PolyRail® Vinyl Railing was designed with these important values in mind. With a variety of designs, baluster options, and posts, you decide what fits your vision. Whether you are adding railing to your home, multi-family dwelling, or business, PolyRail Vinyl Deck Railing could turn the ordinary into extraordinary. TRX Vinyl Railing features an elegantly contoured t-top rail. TRX has passed IBC code requirements, utilizes 4-way adjustable aluminum post mounts, and has an optional post kit for easy ordering. Along with a transferable lifetime limited warranty, virtually maintenance-free system, and a variety of baluster options, you could turn your ordinary porch, deck, or patio into an extraordinary welcoming retreat.
    Specification
    • Railing Heights:36", 42"
      Railing Lengths:4', 5', 6', 7', 8', 9', 10' (8' and 10' use rail support)
      Stair Railing Lengths:4', 5', 6', 7', 8', 9', 10'
      Top Rail:3 1/4" x 1 3/4" T-Rail Aluminum Reinforced
      Bottom Rail:1 3/4" x 1 3/4" Aluminum Reinforced
      Baluster:1 3/8" x 1 3/8"
      Baluster Spacing:3 7/8"
    Technical specification
    • Unique ref.trx-vinyl-railing
    • Product familyRailing
    • Product groupVinyl Railing
    • TypeObject (single object)
    • Date of publishing2022-12-01
    • Edition number1
    Related
    • Material mainVinyl
    Classification
    • BIMobject CategoryConstruction - Railing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit