Publish your products
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
Optimyst® Linear OLF66-AM
    Dimplex

    Optimyst® Linear OLF66-AM

    A revolution in fireplace design! The Optimyst® Linear features Dimplex’s patented vapor flame technology and advanced LED lighting to create astonishing realistic flames and smoke. Unlike traditional fireplaces, Optimyst requires no fuel or venting, running on water and electricity for reduced energy consumption. Seamlessly connect to a water line via a ¼” conversion kit for easy installation, transforming any space with its modern elegance and sustainable design.

    Available sizes: 46", 66", 86"

    Specification
      • Optimyst Flame Effect - The world’s most realistic 3D flame effect, patented by Dimplex. This unique flame effect is generated by an innovative combination of water vapor and light
      • Custom Flame - The flame lives and breathes so there is no repeating pattern. Plus clients can choose any color to match their mood and aesthetic
      • Slim Design - Easier to install than traditional gas, requiring zero clearance and has a slimmer depth of under 12"
      • Continuous Water Supply - Designed to connect to a water line via a 1/4" conversion kit providing continuous operation
      • Fresh Air Inlets - Needs a minimum intake ventilation of 40 in2 (258 cm2) below the fireplace
      • Flame Connect App - Allows users to control their fireplace from their phone, making the customizations endless
      • Ongoing Revenue Stream - Requires simple and easy ongoing service (1-2x per year in residential installations, 3-4x per year in commercial installations) for optimal performance, creating an ongoing revenue stream for installers/servicers

      Key Technical Specifications

      • Part Number: OLF66-AM

      • Wattage: 1480/2180

      • Voltage: 120/240

      • BTU: 5050 AT 120 V/7438 AT 240 V

      • Remote Control: Yes

      • Built-in Thermostat: Yes

      • Automatic Shut-Off: Yes

      • Power Source: Electric

      • Warranty: 2 yr limited

    Technical specification
    • Unique ref.OptimystLinearVaporFireplaceOLF66AM
    • Product familyOptimyst® Vapor
    • Product groupOptimyst® Linear
    • TypeObject (single object)
    • Date of publishing2024-05-30
    • Edition number1
    • Height (inches)31.5
    • Width (inches)67.5
    • Depth (inches)11
    Related
    • Material mainSheet metal
    • Material secondaryGlass
    • Designed inCanada
    • Weight Net (Lbs)207.24
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    North America
    Canada
    United States