We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Våningsregister 2x2 A4 aluminium

Unique ref.: VRm22-9998-1000
Brand: DinBox
Product family: Våningsregister
Product group: Alu
Width (mm): 500
Height (mm): 705
Depth (mm): 30
Date of publishing: 2016-08-01
Edition number: 1
Type: Object (single object)
Våningsregister är en självklarhet i varje trapphus, men behoven och storleken kan skilja sig stort. Vi har flera olika våningsregister med lås, i de flesta storlekar och med ram i antingen aluminium eller ek.


Material main: Aluminium
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 6

BIMobject Category: Signage - All
IFC classification: Object
Uniclass 1.4 Code: JW7
Uniclass 1.4 Description: Display and information
Uniclass 2015 Code: Pr_40_30_66
Uniclass 2015 Description: Poster display units
NBS Reference Code: 31-25
NBS Reference Description: Display And Presentation Boards
OmniClass Number: 23-19 11 23
OmniClass Title: Poster Display Units
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved