Publish your products
LAMINATED FLOORING QUICK STEP Classic CLM1291
LAMINATED FLOORING QUICK STEP Classic CLM1291
    Archived

    LAMINATED FLOORING QUICK STEP Classic CLM1291

    QUICK STEP laminate flooring, an extremely versatile, durable and timeless floor, which will allow you to use it in all rooms of the home, since its installation can be performed without problem and with total guarantee in wet areas through Hydroseal technology (kitchens and bathrooms). The taste and design that prevail in all our collections compose environments and styles both classic and avant-garde, welcoming different formats both in slats and tiles. The design that each user wants for their home project is covered with Quick Step pavements as they fit the needs and style of each client. In addition, Quick Step laminate flooring is an extraordinary alternative to ceramic floors for several reasons: - Warmth - Decoration - Natural touch and imitation wood - High traffic and scratch resistance with its Scratch Guard finish (allows installation in hotels, retail and leisure centers in addition to residential). - Ease of installation thanks to its UNICLIC system. - Ease, cleanliness and speed of repair if necessary. They are fully suitable for installation with radiant heating and underfloor cooling systems, due to their low thermal resistance and high heat inertia capacity, no matter where the source of heat or cold comes from: aerothermal, geothermal or electric. Quick Step laminate flooring is a unique and exclusive solution to enjoy every room for many years as it offers a guarantee of up to 25 years. Sustainable flooring Quick-Step laminate floors have been awarded the EU Ecolabel. This means that they are made of at least 80% sustainably sourced wood, that they avoid the use of hazardous substances in their composition and that they are produced in energy-efficient factories. In addition, Quick-Step laminate floors have a very long service life and an extended product warranty, are easy to repair and easy to remove. When they reach the end of their life, they can be disposed of as treated wood in waste disposal facilities. Laminate flooring wood is renewable and retains the greenhouse gas CO2 throughout the life cycle of the floor.
    Specification
    • Laminate flooring Quick Step Classic model in 1200x190x8mm thick slats, with different finishes to be defined by the DF. Assembled together by UNICLIC system. Suitable for wet areas with Hydro Seal technology. Class of use 23-32 (EN 13329), consisting of HDF base, coated on the decorative side with melamine paper and an overlay for heavy traffic, with Scratch Guard technology. Fire resistance CFL-S1 (according to EN 13501-1). Abrasion resistance AC4 and impact resistance IC2 (EN13329). Permanent antistatic: ≤2kV (EN1815). Resistance to light: class 8 (ISO 105 B02) and cigarette burns class 5. Impact noise reduction: ΔLw≈18 dB (ISO 712/2). Heat resistance: 0.055 m²K/W (EN12996) on Quick Step subfloor.
    Technical specification
    • Unique ref.classic-clm1291
    • Product familyQUICK STEP
    • Product groupLaminate
    • TypeObject (single object)
    • Date of publishing2021-04-15
    • Edition number1
    • Height (mm)8
    • Width (mm)190
    • Depth (mm)1200
    Related
    • Material mainLaminate
    • Material secondaryLaminate
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFlooring - Laminate Flooring
    • IFC classificationCovering
    • UNSPSC nameLaminate flooring
    • UNSPSC code30161710
    • Uniclass 2015 CodeSs_30_20_95_15
    • Uniclass 2015 DescriptionComposite laminate floating floor systems
    • CSI MasterFormat 2014 Code09 62 19
    • CSI MasterFormat 2014 TitleLaminate Flooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes