Publish your products
LAMINATE FLOORING DISFLOOR TOP 8MM AC4 NATURE/ AC5 NATURE PROF/ AC5 AQUA NATURE 35879
Archived

LAMINATE FLOORING DISFLOOR TOP 8MM AC4 NATURE/ AC5 NATURE PROF/ AC5 AQUA NATURE 35879

OAK MOCCASIN 35879 Laminate flooring DISFLOOR TOP, an extremely versatile, durable and timeless floor, which will allow you to use it in all rooms of the home, since its installation can be done without problem and with total guarantee in wet areas by AQUA NATURE technology (kitchens and bathrooms). The taste and design that prevail in all our collections compose both classic and avant-garde styles and atmospheres, with different formats in both slats and tiles. The design that each user wants for their home project is covered with Disfloor Top floor tiles, as they adjust to the needs and style of each client. Moreover, DISFLOOR TOP laminate flooring is an extraordinary alternative to ceramic floors for several reasons: - Warmth - Decorative - Natural touch and wood imitation - High traffic and scratch resistance (allows installation in hotels, retail and leisure centers in addition to residential). - Ease of installation thanks to its UNICLIC system. - Easy, clean and quick to repair if necessary. They are fully suitable for installation with radiant heating and underfloor cooling systems, due to their low thermal resistance and high heat inertia capacity, no matter where the source of heat or cold comes from: aerothermal, geothermal or electric. Quick Step laminate flooring is a unique and exclusive solution to enjoy every room for many years as it offers a guarantee of up to 25 years. Sustainable flooring Disfloor Top laminate floors have been awarded the EU Ecolabel. This means that they are made of at least 80 % sustainably sourced wood, that they avoid the use of hazardous substances in their composition and that they are produced in energy-efficient factories. In addition, Disfloor Top laminate floors have a very long service life and an extended product warranty, are easy to repair and easy to remove. When they reach the end of their life, they can be disposed of as treated wood in waste disposal facilities. Laminate flooring wood is renewable and retains the greenhouse gas CO2 throughout the life cycle of the floor.
Specification
  • Distiplas Disfloor Top laminate flooring, 1261x192x8mm plank format, class of use 23-32 (EN 13329) resistance to abrasion AC5 and impact IC2, with different finishes to be defined by DF, consisting of HDF base, coated on the decorative side with melamine paper and an overlay for dense traffic, permanent anti-static characteristics (≤ 2kV) according to standard (EN1815), light resistance according to (EN13329 REF>6) and cigarette burns class 5. Fire resistance classification: CFL-S1 (EN 13501-1). Heat resistance 0.055 m²K/W (EN 12996:2001). Installed floating on 2 mm Dismaflot subfloor and assembled together using the Uniclic jointing system. On a level, smooth and dry screed, with a maximum humidity of 2.5% at the time of installation.
Technical specification
  • Unique ref.dft-nature-35879
  • Product familyDISFLOOR TOP
  • Product groupLaminate
  • TypeObject (single object)
  • Date of publishing2021-07-12
  • Edition number1
  • Height (mm)8
  • Width (mm)192
  • Depth (mm)1261
Related
  • Material mainLaminate
  • Material secondaryWood
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Laminate Flooring