WOOD FLOORING QUICK STEP Disegno DIS5115SWOOD FLOORING QUICK STEP Disegno DIS5115SWOOD FLOORING QUICK STEP Disegno DIS5115SWOOD FLOORING QUICK STEP Disegno DIS5115SWOOD FLOORING QUICK STEP Disegno DIS5115S
View previous images
View next images

WOOD FLOORING QUICK STEP Disegno DIS5115S

QUICK STEP wood parquet, an extremely versatile, durable and timeless floor. Quick-Step wood parquet offers impressive surface effects and is available in a variety of formats and finishes. The taste and design that prevail in all our collections compose both classic and avant-garde environments and styles, achieving the design that each user identifies with for their home project. Natural finish for all styles With three types of natural finish and an extensive range of colors, Quick Step parquet adapts to all types of interiors, tastes and preferences: o Nature: wood with small knots. Variation of color and structure o Marquant: Wood with knots. An intense variation of colors and structures o Vibrant: Wood with large knots and cracks. An intense variation of colors and structures with a rustic appearance. Durability In addition, with "Wood for Life" technology, your parquet will always look like new. This innovative protective coating prevents dirt from entering the wood, keeping it looking like new for years.Alternativa Natural In addition, Quick Step wood floors are an extraordinary natural alternative to ceramic floors for several reasons: - Warmth - Decorative - Natural feel - Ease of installation thanks to its UNICLIC Multifit system - Ease, cleanability and speed of repair if necessary They are totally suitable for installation with low temperature radiant heating systems, due to their low thermal resistance and their great heat inertia capacity, both with the classic hot water radiant installation or with heating elements and new systems, such as the heating films that are placed in the subfloor. This type of flooring can be installed glued to the subfloor. A sustainable choice Quick-Step wood floors are made from slow-growing species such as oak from sustainably managed forests, which protects virgin forests and prevents illegal logging, not contributing to deforestation. Therefore, we only use these species in the top layers of the parquet, while the core of our wood floors is composed of wood from fast-growing trees (spruce, hevea, etc.), produced in energy-efficient factories. The PEFC label, which is the most widely recognized certification in this field alongside the FSC, proves that the wood in the flooring has been sustainably sourced.
Specification
  • QUICK STEP multilayer wood flooring Disegno model in 580x145x14mm planks beveled grooved on four sides and with various finishes to be chosen by DF. With a European oak wear layer with a thickness of ± 3mm (EN13489) and a 2mm support layer. Pine core. Assembled together by Uniclic system. With Surface & Edge Protect+ technology. Stain resistance class 3 (EN 13442). Heat resistance 0.14 m².K/W (EN12664). Fire resistance classification Dfl-s1 (EN 13501-1), suitable for underfloor heating. Glue-down or floating installation using Quick-Step click system on Quick-Step subfloor. The installation patterns in this model can be: Single Herringbone, Double Herringbone and Mosaic.
Technical specification
  • Unique ref.disegno-dis5115s
  • Collection setQUICK STEP
  • CollectionParquet
  • TypeObject (single object)
  • Date of publishing2021-04-15
  • Edition number1
  • Width (mm)14
  • Width (mm)145
  • Depth (mm)580
Related
  • Material mainWood
  • Material secondaryLaminate
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationCovering
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • CSI MasterFormat 2014 Code09 64 23
  • CSI MasterFormat 2014 TitleWood Parquet Flooring
  • OmniClass Number23-15 17 13 11 23
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes