Publish your products
DITON ALPACA
DITON

DITON ALPACA

Modern concrete outdoor tiles DITON ALPACA are products of the newest trends and up-to-date requirements, and as such, its elegance is dazzling. It goes very well with newer, modern buildings and refines classic housing. The modern DITON ALPACA product line looks exclusive; its elegance has no need for curves. Its perfection stands out among trees and blossoming flowers. But there is more to this product than its exceptional look. What makes this product attractive is its attributes and durability.
Technical specification
  • Unique ref.diton_alpaca
  • Product familyPavement
  • Product groupALPACA
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)60
  • Width (mm)140
  • Depth (mm)140
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryBuilding Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit