Publish your products
SIDEWALK CURB
SIDEWALK CURB
    DITON

    SIDEWALK CURB

    DITON's concrete sidewalk curbs are multipurpose; it is ideal as driveway edging or as a border between a road and a pedestrian zone. Moreover, it serves as a great delineation of walkways in your garden or when dealing with landscape height differences.
    Technical specification
    • Unique ref.sidewalk_curb
    • Product familyCurbs
    • Product groupSidewalk curb
    • TypeObject (single object)
    • Date of publishing2015-04-14
    • Edition number1
    • Height (mm)250
    • Width (mm)100
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    • Weight Net (Kg)56
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationObject
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit